(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

V Pulley Interlocking Roller

V Pulley Interlocking Roller

Features
• Can be equipped as a V pulley interlocking auxiliary roller for various motor roller makers by adjusting the included collar.
• 57-mm moderate load roller.

Applications
• Used as motor roller V-pulley type interlocking auxiliary roller.

Part Number

Configured Part Number is shown.

TR-5714-VP-900

Part Number
TR-5714-VP-900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 280.05

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Bearing Double Roller Material Steel Roller Diameter(Ø) 57.2
Roller Width(mm) 900 Properties Standard Lining No
Surface Treatment No Bearing Material Steel Thickness(mm) 1.4
Shaft Width 960 Shaft Diameter 12 Roller Load Capacity(kg/piece) 100
Pulley Diameter 42 Axial length 960 Application Medium Load
Qty.(piece) 1 Ordering Code 461-0903 Mass(g) 2339

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)