(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Punching Metal (Stainless Steel) EA952B-131 (Part Numbers)

Punching Metal (Stainless Steel) EA952B-131

【Product Specifications】
・Material …Stainless (SUS304)
・Size …500×1000mm
・Hole Dia …2mm
・Pitch …3mm
・Thickness …1.0mm

Part Number

Configured Part Number is shown.

EA952B-131

Part Number
EA952B-131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 824.87

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)