(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Tap-Tight S-Tight Pan Head【52,000 Pieces Per Package】 (Part Numbers)

Tap-Tight S-Tight Pan Head

[Features]
Compatible with machine screws, which can be screwed into female threads with the S-Tite removed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TSN-050-045-026-08

 
Part Number
TSN-050-045-026-08
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

MYR 3,501.96

52,000 Pieces Per Package

1 Pack(s) 3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 2.6 Length L (mm) 8
Detailed Shape Pan Mounting Hole Shape Phillips Head Basic Shape Standard (Round)
Material Steel Surface Treatments Trivalent Chromate (Clear) Tip Shape Flat End
Additional Shape Standard Sales Unit Box/Package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)