(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hot Tip Galvanized All Anchor【30 Pieces Per Package】

Hot Tip Galvanized All Anchor

[54-063]C-1050D / Approx. 50 pc. [54-064]C-1060D / Approx. 50 pc.
[54-065]C-1080D / Approx. 50 pc. [54-066]C-1090D / Approx. 50 pc.
[54-067]C-1010D / Approx. 50 pc. [54-068]C-1012D / Approx. 50 pc.
[54-069]C-1260D / Approx. 30 pc. [54-070]C-1270D / Approx. 30 pc.
[54-071]C-1290D / Approx. 30 pc. [54-072]C-1210D / Approx. 30 pc.
[54-073]C-1212D / Approx. 30 pc. [54-074]C-1610D / Approx. 15 pc.
[54-075]C-1612D / Approx. 15 pc. [54-076]C-1615D / Approx. 15 pc.
[54-077]C-2013D / Approx. 10 pc. [54-078]C-2015D / Approx. 10 pc.
[54-079]C-2019D / Approx. 10 pc.

Part Number

Configured Part Number is shown.

54-070

Part Number
54-070
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 458.75

30 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)