(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Chemical Bolt

Chemical Bolt

[54-711]CB10X100V [54-713]CB10X120V [54-714]CB10X130V
[54-715]CB10X140V [54-716]CB10X150V [54-719]CB10X180V
[54-721]CB10X200V [54-722]CB12X120V [54-723]CB12X130V
[54-724]CB12X140V [54-725]CB12X150V [54-726]CB12X160V
[54-727]CB12X170V [54-728]CB12X180V [54-730]CB12X200V
[54-732]CB16X150V [54-733]CB16X160V [54-734]CB16X170V
[54-735]CB16X180V [54-736]CB16X190V [54-737]CB16X200V
[54-738]CB16X210V [54-739]CB16X220V [54-740]CB16X230V
[54-741]CB16X240V [54-742]CB16X250V [54-743]CB16X260V
[54-744]CB16X280V [54-745]CB20X200V [54-746]CB20X240V
[54-747]CB20X250V [54-748]CB20X260V [54-749]CB20X280V
[54-750]CB20X300V [54-751]CB20X320V [54-752]CB20X350V
[54-753]CB22X250V [54-754]CB22X280V [54-755]CB22X300V
[54-757]CB22X320V [54-759]CB22X340V [54-760]CB22X350V
[54-761]CB22X380V [54-762]CB22X400V [54-763]CB24X300V
[54-765]CB24X350V [54-766]CB24X370V [54-767]CB24X380V
[54-768]CB24X400V

Part Number

Configured Part Number is shown.

54-711

Part Number
54-711
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 25.00

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)