(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Chemical Bolt

Stainless Steel Chemical Bolt

[54-781]CB10X100V [54-782]CB10X110V [54-783]CB10X120V
[54-784]CB10X130V [54-785]CB10X140V [54-786]CB10X150V
[54-789]CB10X180V [54-791]CB10X200V [54-792]CB12X120V
[54-793]CB12X130V [54-794]CB12X140V [54-795]CB12X150V
[54-796]CB12X160V [54-797]CB12X170V [54-798]CB12X180V
[54-800]CB12X200V [54-802]CB16X150V [54-803]CB16X160V
[54-804]CB16X170V [54-805]CB16X180V [54-806]CB16X190V
[54-807]CB16X200V [54-808]CB16X210V [54-809]CB16X220V
[54-810]CB16X230V [54-811]CB16X240V [54-812]CB16X250V
[54-813]CB16X260V [54-814]CB16X280V [54-815]CB20X200V
[54-816]CB20X240V [54-817]CB20X250V [54-818]CB20X260V
[54-819]CB20X280V [54-820]CB20X300V [54-821]CB20X320V
[54-822]CB20X350V

Part Number

Configured Part Number is shown.

54-804

Part Number
54-804
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 88.30

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)