(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Electric Tool For M12 Size (Part Numbers)

Electric Tool For M12 Size

· Dedicated electric tool for metric size M12.
· Tip tool sold separately. Use by attaching a manual/electric combination type tool to the tip.

* Model number of the manual tool for M12 to be equipped.
Insertion tool: 2CT10-M12
Extraction tool: 2CT30-M12

· Dedicated power supply SBT-50 is required for the power supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CL-6500X

 
Part Number
CL-6500X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,311.04

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Types Tool Screw Type Metric (coarse) Thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)