(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Polyvinyl chloride tube (Part Numbers)

Polyvinyl chloride tube

Excellent characteristics including electrical insulation, resistance to heat and cold, and resistance to wear.

[Features]
Excellent characteristics including electrical resistance, resistance to oil, resistance to cold, and resistance to wear.
· Operating temperature range: -20℃ to 55℃.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JKER36

 
Part Number
JKER36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 203.93

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Basic Information

Dimensions (internal diameter)(φ) 3.6 Material Soft Vinyl Chloride Dimension (thickness)(mm) 0.4
Color/Surface treatment White Overall Length(m) 200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)