(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Angle Component Master Power Unit

Angle Component Master Power Unit

[Features]
· The small, lightweight power unit plus the frame comes to a total of 60 kg.
· Split type for easy carrying around at the work site.
[Applications]
· Used for angle machining.

Part Number

Configured Part Number is shown.

IS-CP28

Part Number
IS-CP28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 12,811.43

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Power Consumption(W) 1050 Maximum Pressure Application(KN(t)) 275(28)
Dimensions 1(mm) W265 Dimensions 2(mm) L200 Dimensions 3(mm) H400
Trusco Code 375-0477 Features Small and lightweight power unit + Frame weigh 60 kg in total. Mass(g) 18000
Main Shaft Stroke Length(mm) 0~45 Accessory Foot Switch

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)