(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Angle Master 2 Bender

Angle Master 2 Bender

[Features]
· Easy machining of stainless steel (SUS 304) angles (L75 x L75 x t6).
· It is equipped with a safety guard and material receiving plate.

Part Number

Configured Part Number is shown.

B756-2

Part Number
B756-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 10,609.32

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Bender Dimensions 1(mm) W320 Dimensions 2(mm) L505
Dimensions 3(mm) H255 Cord Length(m) 2.9 Trusco Code 455-7468
Features Easily handles stainless steel angle material (L75 x L75 x t6) (SUS304) with excess high power. Mass(g) 40000 Maximum Machining Performance L75X75Xt6(SUS304・SS400)
Accessory Hex Bar Wrench #3/6/8, Single-Opening Wrench #10/17, Foot Switch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)