(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Traffic Safety Sign Hanging Banner

Traffic Safety Sign Hanging Banner

Standard Unit Price:
MYR 174.06
Days to Ship :
3 Day(s) or more

Small, and can be displayed in any location

Basic Specifications

  • Product Type
    Arm Badge
  • Size(mm)
    Height 1,800 x Width 450 x Thickness 0.35
  • Display Characters
    Today's Safety Operations
  • Body Material
    Tarpaulin (with hole 4 Corners/ Eyelets / Four 50 cm Cotton Strings)
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
MYR 174.06

Part Number : 832-45
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 174.06
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 1,800 x Width 450 x Thickness 0.35
  • Display Characters
    Today's Safety Operations
  • Body Material
    Tarpaulin (with hole 4 Corners/ Eyelets / Four 50 cm Cotton Strings)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)