(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vinyl Soft Badge with Sponge, Round

Vinyl Soft Badge with Sponge, Round

Standard Unit Price:
MYR 131.87
Days to Ship :
2 Day(s) or more

Soft, containing sponge

Basic Specifications

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Body Material
    Univinyl (with Sponge, Safety Pins)
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Display Characters

Refine by

  • Confirm Safety through Point and Call
  • I Use Point and Call
  • Keep Risk Prediction Going KY
  • Point and Call Leader
  • Zero Accidents through Point and Call
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
Keep Risk Prediction Going KY
3 Day(s) or more
MYR 131.87

Part Number : 849-26
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Display Characters
    Keep Risk Prediction Going KY
  • Body Material
    Univinyl (with Sponge, Safety Pins)
1 Pack (10 Sheets)
I Use Point and Call
3 Day(s) or more
MYR 131.87

Part Number : 849-27
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Display Characters
    I Use Point and Call
  • Body Material
    Univinyl (with Sponge, Safety Pins)
1 Pack (10 Sheets)
Confirm Safety through Point and Call
3 Day(s) or more
MYR 131.87

Part Number : 849-28
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Display Characters
    Confirm Safety through Point and Call
  • Body Material
    Univinyl (with Sponge, Safety Pins)
1 Pack (10 Sheets)
Zero Accidents through Point and Call
3 Day(s) or more
MYR 131.87

Part Number : 849-29
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Display Characters
    Zero Accidents through Point and Call
  • Body Material
    Univinyl (with Sponge, Safety Pins)
1 Pack (10 Sheets)
Point and Call Leader
2 Day(s) or more
MYR 131.87

Part Number : 849-30
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 60 x Width 60
  • Display Characters
    Point and Call Leader
  • Body Material
    Univinyl (with Sponge, Safety Pins)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)