(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Plain Vinyl Ribbon

Plain Vinyl Ribbon

Standard Unit Price:
MYR 32.53
Days to Ship :
3 Day(s) or more

[Features]
· Made of univinyl with safety pins attached to the upper section.

Basic Specifications

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Body Material
    Univinyl (with Upper Safety Pins)
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
White
3 Day(s) or more
MYR 32.53

Part Number : 850-20
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 32.53
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Color
    White
  • Body Material
    Univinyl (with Upper Safety Pins)
1 Pack (10 Sheets)
Yellow
3 Day(s) or more
MYR 32.53

Part Number : 850-21
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 32.53
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Color
    Yellow
  • Body Material
    Univinyl (with Upper Safety Pins)
1 Pack (10 Sheets)
Red
3 Day(s) or more
MYR 32.53

Part Number : 850-22
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 32.53
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Color
    Red
  • Body Material
    Univinyl (with Upper Safety Pins)
1 Pack (10 Sheets)
Green
3 Day(s) or more
MYR 32.53

Part Number : 850-23
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 32.53
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Color
    Green
  • Body Material
    Univinyl (with Upper Safety Pins)
1 Pack (10 Sheets)
Blue
3 Day(s) or more
MYR 32.53

Part Number : 850-24
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 32.53
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Color
    Blue
  • Body Material
    Univinyl (with Upper Safety Pins)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)