(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vinyl Style KY Board (Hazard Prediction Board)(Rain-Proof Type)

Vinyl Style KY Board (Hazard Prediction Board)(Rain-Proof Type)

Standard Unit Price:
MYR 145.53
Days to Ship :
4 Day(s) or more

● Equipped with a slider to prevent rain entering

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 350 x Width 470
  • Main Body Material
    Soft Vinyl
  • Application
    Outdoor Use
  • Accessory
    (With corrugated cardboard core material and strap) [With transparent plastic front cover and paper for hazard prediction activity table x 1 sheet (A3 size)]
  • Features 1
    Can be used for paper sizes up to A3
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
MYR 145.53

Part Number : 320-27B
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 145.53
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 350 x Width 470
  • Main Body Material
    Soft Vinyl
  • Application
    Outdoor Use
  • Accessory
    (With corrugated cardboard core material and strap) [With transparent plastic front cover and paper for hazard prediction activity table x 1 sheet (A3 size)]
  • Features 1
    Can be used for paper sizes up to A3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)