(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Resin KY Board, Writing Paper

Click this image to zoom it.

Move the mouse over the image to zoom

Resin KY Board, Writing Paper

Standard Unit Price:
MYR 26.36
Days to Ship :
4 Day(s) or more

Choose from either A4 or A3 paper.

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Display text
    Hazard Prediction Activity Table
  • Main Body Material
    Paper
  • Features 1
    1 Book 25 Sheets
  • Amount Of Content
    1 Pack (25 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (25 Sheets)
  • Clear
Size(mm)

Refine by

  • Height 210 x Width 297
  • Height 297 x Width 420
  • Clear
Details

Refine by

  • A3
  • A4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (25 Sheets)
Height 297 x Width 420
A3
4 Day(s) or more
MYR 26.36

Part Number : 320-28
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 26.36
Quantity 1 Pack (25 Sheets)

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 297 x Width 420
  • Display text
    Hazard Prediction Activity Table
  • Details
    A3
  • Main Body Material
    Paper
  • Features 1
    1 Book 25 Sheets
1 Pack (25 Sheets)
Height 210 x Width 297
A4
4 Day(s) or more
MYR 26.36

Part Number : 320-29
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 26.36
Quantity 1 Pack (25 Sheets)

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 210 x Width 297
  • Display text
    Hazard Prediction Activity Table
  • Details
    A4
  • Main Body Material
    Paper
  • Features 1
    1 Book 25 Sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)