(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Safety device speech navigation II

Safety device speech navigation II

Standard Unit Price:
MYR 511.68
Days to Ship :
3 Day(s) or more

An infrared sensor detects when a person approaches, and conveys a message. Messages can be recorded
and played back at will. Can be used on battery power alone in locations where there is no power supply. Rain-proof construction. Can also be installed outside. (When using batteries) Also compatible with AC adapters. (Indoors)

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 50 x Width 224 x Thickness 39
  • Main Body Material
    Iron (Silver Coating Finish)
  • Operating Temperature(°C)
    -10 – 40
  • Features 1
    When a person approaches the infrared sensor detects, and sends a message.
  • Features 2
    Records and plays messages.
  • Features 3
    Added to the conventional microphone to be compatible with the line input.
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
MYR 511.68

Part Number : 881-86
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 511.68
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 50 x Width 224 x Thickness 39
  • Main Body Material
    Iron (Silver Coating Finish)
  • Operating Temperature(°C)
    -10 – 40
  • Features 1
    When a person approaches the infrared sensor detects, and sends a message.
  • Features 2
    Records and plays messages.
  • Features 3
    Added to the conventional microphone to be compatible with the line input.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)