(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Resin KY Board, Resin KY Board (Rain Resistant Type), A4 Size

Resin KY Board, Resin KY Board (Rain Resistant Type), A4 Size

Standard Unit Price:
MYR 60.12-
Days to Ship :
2 Day(s) or more

Compact, easy-to-use type

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 247 x Width 335 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details

Refine by

  • With Backside Rubber Magnet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
3 Day(s) or more
MYR 60.12

Part Number : 320-33A
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 60.12
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 247 x Width 335 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Details
    -
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)
1 unit
With Backside Rubber Magnet
2 Day(s) or more
MYR 74.21

Part Number : 320-34A
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 74.21
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 247 x Width 335 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Details
    With Backside Rubber Magnet
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)