(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AED Location / Guide Indication, Sticker

Click this image to zoom it.

Move the mouse over the image to zoom

AED Location / Guide Indication, Sticker

Standard Unit Price:
MYR 27.08-
Days to Ship :
2 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Sticker
  • Shape
    Vertical
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Synthetic Paper (Polypropylene)
  • Transparent PET Film
  • Clear
Display Content

Refine by

  • AED Installation Facility
  • AED→
  • ←AED
  • Clear
Thickness(mm)

Refine by

  • 0.1
  • 0.35
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Transparent PET Film
AED Installation Facility
0.1
4 Day(s) or more
MYR 27.08

Part Number : 807-56
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 27.08
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Sticker
  • Shape
    Vertical
  • Material (Body)
    Transparent PET Film
  • Display Content
    AED Installation Facility
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    0.1
  • Mass(g)
    50
1 pc.
Synthetic Paper (Polypropylene)
AED Installation Facility
0.35
2 Day(s) or more
MYR 52.69

Part Number : 831-01
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 52.69
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Sticker
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    AED Installation Facility
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    0.35
  • Mass(g)
    50
1 pc.
Synthetic Paper (Polypropylene)
←AED
0.35
4 Day(s) or more
MYR 51.68

Part Number : 831-02
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 51.68
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Sticker
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    ←AED
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    0.35
  • Mass(g)
    50
1 pc.
Synthetic Paper (Polypropylene)
AED→
0.35
3 Day(s) or more
MYR 51.68

Part Number : 831-03
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 51.68
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Sticker
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    AED→
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    0.35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)