(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean room supplies, anti-static signage

Clean room supplies, anti-static signage

Standard Unit Price:
MYR 254.81
Days to Ship :
4 Day(s) or more

Available in 2 sizes: 600 × 300 × 2 mm, and 300 × 600 × 1.2 mm

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Anti-static countermeasures mark
  • Material (Body)
    PET Resin
  • Display Content
    Caution Anti-static Measures Implemented Area
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 254.81

Part Number : 806-80
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 254.81
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Anti-static countermeasures mark
  • Material (Body)
    PET Resin
  • Display Content
    Caution Anti-static Measures Implemented Area
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Sign
    Sign

    UNIT

    Standard Price : MYR 15.81

    Days to Ship : 4 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)