(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pict Display Stand Miscellaneous, Pict Viewing Stand

Pict Display Stand Miscellaneous, Pict Viewing Stand

Standard Unit Price:
MYR 110.77
Days to Ship :
4 Day(s) or more

300 × 250 × 3 mm, PET resin

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Picto-display Stand, etc.
  • Details Model
    Picto-display Stand
  • Material (Body)
    PET Plastic
  • Longitudinal(mm)
    300
  • Side(mm)
    250
  • Thickness(mm)
    3
  • Indication Surface
    (One-Sided Display)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
MYR 110.77

Part Number : 887-59
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 110.77
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Picto-display Stand, etc.
  • Details Model
    Picto-display Stand
  • Material (Body)
    PET Plastic
  • Longitudinal(mm)
    300
  • Side(mm)
    250
  • Thickness(mm)
    3
  • Indication Surface
    (One-Sided Display)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)