(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Single action installation sign single action installation sign (triangle with fluorescent printing)

Click this image to zoom it.

Move the mouse over the image to zoom

Single action installation sign single action installation sign (triangle with fluorescent printing)

Standard Unit Price:
MYR 89.67
Days to Ship :
4 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Triangular Fluorescent Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • A safety belt area
  • Use a safety harness
  • Use a safety harness..
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Use a safety harness..
4 Day(s) or more
MYR 89.67

Part Number : 340-01
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 89.67
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Triangular Fluorescent Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Use a safety harness..
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
1 pc.
A safety belt area
4 Day(s) or more
MYR 89.67

Part Number : 340-02
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 89.67
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Triangular Fluorescent Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    A safety belt area
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
1 pc.
Use a safety harness
4 Day(s) or more
MYR 89.67

Part Number : 340-03
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 89.67
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Triangular Fluorescent Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Use a safety harness
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)