(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
5S Sporting Goods Wide Banner

5S Sporting Goods Wide Banner

Standard Unit Price:
MYR 216.88
Days to Ship :
3 Day(s) or more

Compact, and can be used in any location.

Basic Specifications

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Horizontal Banner
  • Material (Body)
    Tarpaulin
  • Mount Specification
    6 holes / Eyelets
  • Longitudinal(mm)
    450
  • Side(mm)
    1800
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 6
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • 5S Emphasis Month
  • 5S Methodology Implemented: (Seiri, Seiton, Seiso, Seiketsu, Shitsuke [Organization, Ordering, Cleaning, Cleanliness, Discipline])
  • Shipshape and Bristol Fashion
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5S Emphasis Month
4 Day(s) or more
MYR 216.88

Part Number : 822-21
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 216.88
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Horizontal Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    5S Emphasis Month
  • Mount Specification
    6 holes / Eyelets
  • Longitudinal(mm)
    450
  • Side(mm)
    1800
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 6
1 pc.
5S Methodology Implemented: (Seiri, Seiton, Seiso, Seiketsu, Shitsuke [Organization, Ordering, Cleaning, Cleanliness, Discipline])
4 Day(s) or more
MYR 216.88

Part Number : 822-22
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 216.88
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Horizontal Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    5S Methodology Implemented: (Seiri, Seiton, Seiso, Seiketsu, Shitsuke [Organization, Ordering, Cleaning, Cleanliness, Discipline])
  • Mount Specification
    6 holes / Eyelets
  • Longitudinal(mm)
    450
  • Side(mm)
    1800
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 6
1 pc.
Shipshape and Bristol Fashion
3 Day(s) or more
MYR 216.88

Part Number : 822-23
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 216.88
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Horizontal Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    Shipshape and Bristol Fashion
  • Mount Specification
    6 holes / Eyelets
  • Longitudinal(mm)
    450
  • Side(mm)
    1800
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)