(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spiral Tap Oxide Treated SP-OX(N-SP-OX)

Spiral Tap Oxide Treated SP-OX(N-SP-OX)

Spiral taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil.
· The oil pocket acts to reduce the frictional resistance, preventing parts welding together, and improves the finished surface roughness of the female thread.
· Oxide treatment also removes residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPQU08NX
SPRU08RX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

MYR 182.71

1 Piece(s) 3 Day(s) unified1/2-P226-10.581135

MYR 182.71

1 Piece(s) Quote unified1/2-P226-10.581135

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Surface Treatment Oxide Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)