(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Free Bulletin Board, A4 Size Paper Portrait x 4-Sheet Type

Free Bulletin Board, A4 Size Paper Portrait x 4-Sheet Type

Standard Unit Price:
MYR 343.88
Days to Ship :
3 Day(s) or more

A light notice board that is simple and convenient to carry and install

Basic Specifications

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 980 x Width 570
  • Display text
    Safety notice board
  • Color
    Blue
  • Main Body Material
    Tarpaulin
  • Application
    For Indoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×1.5m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket and you can easily create a notice board.
  • Features 2
    Carrying and transporting after it has been turned into a ball is easy because it is made of sturdy tarpaulin.
  • Features 3
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
MYR 343.88

Part Number : 464-04B
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 343.88
Quantity 1 pc.

Specificationtitle

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 980 x Width 570
  • Display text
    Safety notice board
  • Color
    Blue
  • Main Body Material
    Tarpaulin
  • Application
    For Indoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×1.5m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket and you can easily create a notice board.
  • Features 2
    Carrying and transporting after it has been turned into a ball is easy because it is made of sturdy tarpaulin.
  • Features 3
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)