(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vinyl Style KY Board (Hazard Prediction Board)

Vinyl Style KY Board (Hazard Prediction Board)

Standard Unit Price:
MYR 90.66
Days to Ship :
2 Day(s) or more

● With single-action opening/shutting transparent vinyl cover. ● Can use paper up to A3 size ● Perfect for checking/storing records. ● Can also be used for notifications.

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 350 x Width 460
  • Main Body Material
    Soft Vinyl
  • Accessory
    (With corrugated cardboard core material and strap) [With transparent plastic front cover and paper for hazard prediction activity table x 1 sheet (A3 size)]
  • Features 1
    Can be used for paper sizes up to A3
  • Features 2
    Optimum for record confirmation and storage
  • Features 3
    Can be used for notification, etc.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
MYR 90.66

Part Number : 320-13A
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 90.66
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 350 x Width 460
  • Main Body Material
    Soft Vinyl
  • Accessory
    (With corrugated cardboard core material and strap) [With transparent plastic front cover and paper for hazard prediction activity table x 1 sheet (A3 size)]
  • Features 1
    Can be used for paper sizes up to A3
  • Features 2
    Optimum for record confirmation and storage
  • Features 3
    Can be used for notification, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)