(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Evercel-OPP Tape No.830EV

Evercel-OPP Tape No.830EV

Standard Unit Price:
MYR 78.33-
Days to Ship :
1 Day(s) or more

An OPP tape with high cost performance.
[Features]
· Strong, highly adhesive, and suitable for use in a wide range of applications.
· Costs are cut to a third of the cost of cloth tape.
· An environmentally friendly product that uses no organic solvents in its construction.
[Applications]
· Packaging of cardboard boxes in automatic sealing machines.
· Packaging for import/export.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
Part Number
Amount Of Content

Refine by

  • 1 Box (3 Rolls)
  • 1 Box (4 Rolls)
  • 1 Box (5 Rolls)
  • 1 Box (6 Rolls)
  • 1 Box (10 Rolls)
  • Clear
Color

Refine by

  • Brown Color
  • Transparent
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • 60
  • 75
  • Clear
Color Detail

Refine by

  • Brown
  • Transparency
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Rolls)
Brown Color
25
Brown
1 Day(s) or more
MYR 93.60

Part Number : P60EB11
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 93.60
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Brown
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (6 Rolls)
Brown Color
38
Brown
2 Day(s) or more
MYR 84.12

Part Number : P60EB12
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 84.12
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Brown
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (5 Rolls)
Brown Color
50
Brown
1 Day(s) or more
MYR 78.33

Part Number : P60EB13
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 78.33
Quantity 1 Box (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Brown
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (4 Rolls)
Brown Color
60
Brown
1 Day(s) or more
MYR 88.98

Part Number : P60EB14
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 88.98
Quantity 1 Box (4 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Brown
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (3 Rolls)
Brown Color
75
Brown
1 Day(s) or more
MYR 83.74

Part Number : P60EB15
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 83.74
Quantity 1 Box (3 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Brown
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (10 Rolls)
Transparent
25
Transparency
1 Day(s) or more
MYR 93.60

Part Number : P60ET11
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 93.60
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Transparency
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (6 Rolls)
Transparent
38
Transparency
1 Day(s) or more
MYR 84.12

Part Number : P60ET12
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 84.12
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Transparency
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (5 Rolls)
Transparent
50
Transparency
1 Day(s) or more
MYR 92.43

Part Number : P60ET13
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 92.43
Quantity 1 Box (5 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Transparency
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%
1 Box (4 Rolls)
Transparent
60
Transparency
1 Day(s) or more
MYR 88.98

Part Number : P60ET14
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 88.98
Quantity 1 Box (4 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.078
  • Color Detail
    Transparency
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    65.4N/10mm
  • Tack
    Ball NO.17
  • Spread out
    0.89N/10mm
  • Features
    An OPP tape with high cost performance. Excellent strength and adhesiveness and a wide range of applications. An environmentally-friendly product, as no organic solvent is used at the manufacturing stage.
  • Use
    Medium/heavy packing. Packing of cardboard boxes by automatic box sealer. Packing for export.
  • Base Material Thickness(mm)
    0.05
  • Elongation
    180%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)