(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean Wiper Compact Size 150X150

Clean Wiper Compact Size 150X150

Standard Unit Price:
MYR 1,190.64
Days to Ship :
3 Day(s) or more

[Features]
· The soft surface makes it suitable for wiping delicate surfaces. Also provides a smooth wiping action.
· Standard wiping cloth with excellent liquid absorbency properties.
[Applications]
· For wiping work requiring high levels of cleanliness.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Other
  • Sheet size(mm)
    150×150
  • Color
    White
  • Details Type
    4-Fold
  • JAN Code
    4905429244331
  • Trusco Cords
    448-4924
  • Amount Of Content
    1 case (6000 sheets)
Part Number
Amount Of Content

Refine by

  • 1 case (6000 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (6000 sheets)
3 Day(s) or more
MYR 1,190.64

Part Number : DD-390
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 1,190.64
Quantity 1 case (6000 sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Other
  • Sheet size(mm)
    150×150
  • Color
    White
  • Details Type
    4-Fold
  • JAN Code
    4905429244331
  • Trusco Cords
    448-4924

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)