(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Core Spare Blade for PVC Pipe EA820CF-120

Core Spare Blade for PVC Pipe EA820CF-120

【Product Specifications】
・Only for rotation
・Poly-click shank
・Effective length-80mm (Cutter length: 110mm)
・One-touch detachment mechanism allows easy detachment of shank from cutter and easy removal of cut piece.
・Blade dia.…120mm
・Shank…Cutter only

Part Number

Configured Part Number is shown.

EA820CF-120

Part Number
EA820CF-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 714.42

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)