(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] Power Brush EA819EK-4

[Stainless Steel] Power Brush EA819EK-4

【Product Specifications】
・Single twist type, single stem type
・Brush material-Stainless steel
・Brush length-25mm
・Length-90mm
・For burr removal from pipe inside and cleaning, for grinding and cleaning of screw threads
・Brush dia.…11mm

Part Number

Configured Part Number is shown.

EA819EK-4

Part Number
EA819EK-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 47.75

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)