(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Deep Hole Saw with Carbide EA822E-40S

Deep Hole Saw with Carbide EA822E-40S

【Product Specifications】
・Effective length-35mm
・Only for rotation
・With a straight shank
・For making a hole in the resin and composite materials (up to 35mm), steel plate, cast-iron (up to 12mm).
・Blade dia.…40mm

Part Number

Configured Part Number is shown.

EA822E-40S

Part Number
EA822E-40S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 561.59

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)