(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ultrasonic Cutter USW-334

Ultrasonic Cutter USW-334

【Product Specifications】
・Model number: USW-334
・Oscilliator size (mm): 134 x 127 x 71
・Cuttable resin, plate thickness (standard): ABS resin, PP (polypropylene), PET (polyethylene terephthalate), PMMA (acrylic), 3mm or less
・Maximum output: 20W
・Frequency: 40kHz
・Power supply: AC100V±10% 50/60Hz 30VA
・Power cord length: 1.4m
・Hand piece size: Body/φ34 x 139mm, Cord length/0.5m (curl cord)
・Weight: Body/420g, Hand piece/120g
・With hand piece holder

Part Number

Configured Part Number is shown.

1-2644-01

Part Number
1-2644-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,469.63

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)