(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Salimeter (Waterproof) Salttestr11 (Part Numbers)

Salimeter (Waterproof) Salttestr11

【Product Specifications】
・Model number: SaltTestr11
・Measurement range: 0 - 10.0ppt (= 0 - 1.00%)
・Resolution: 0.1ppt
・Measurement accuracy: ±1% F.S..
・Measurement target temperature: 0 - 50℃ (with Automatic Temperature Compensation Function)
・Calibration: 1 point
・Calibration Standard range: 1.00 - 10.00ppt
・Temperature factor: 2% per ℃
・Standardization temperature: -25℃
・Waterproof class: IP67
・Size: φ38 x 165mm
・Weight: 90g
・Power supply: Cell LR44 Button Cell x 4 pieces (included for test)
・Accessories: Strap
・Waterproof type

Part Number

Configured Part Number is shown.

1-7724-21

Part Number
1-7724-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,062.22

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)