(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Polyca Hydrometer 4900

Polyca Hydrometer 4900

Standard Unit Price:
MYR 1,069.27
Days to Ship :
3 Day(s)

【Product Specifications】
・Accuracy: +/-0.002
・Material: PC (polycarbonate)
・Minimum scale: 0.002
・Length: 300mm
・Scale range: 1.000 - 1.180
・Model number: 4900

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
MYR 1,069.27

Part Number : 2-2994-01
Days to Ship 3 Day(s)
Standard Unit Price MYR 1,069.27

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)