(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Polyca Baume Meter 4930

Polyca Baume Meter 4930

Standard Unit Price:
MYR 1,082.52
Days to Ship :
3 Day(s)

【Product Specifications】
・Accuracy: +/-0.002
・Material: PC (polycarbonate)
・Minimum scale: 0.2
・Length: 255mm
・Baume degree 19 - 31
・Model number: 4930

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
MYR 1,082.52

Part Number : 2-2997-03
Days to Ship 3 Day(s)
Standard Unit Price MYR 1,082.52

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)