(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Luer Fitting VRF306 10 Pcs

Luer Fitting VRF306 10 Pcs【10 Pieces Per Package】

Standard Unit Price:
MYR 82.60
Days to Ship :
4 Day(s)

【Product Specifications】
・Model number: VRF306
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, taper
・Applicable tube inner diameter: φ3mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s)
MYR 82.60

10 Pieces Per Package

Part Number : 5-1043-09
Days to Ship 4 Day(s)
Standard Unit Price MYR 82.60
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)