(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Belt Type Continuously Variable TransmissionTW Series

Part Number

Configured Part Number is shown.

TW-2-40-U-HR

Part Number
TW-2-40-U-HR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 6,431.14

1 Piece(s) 32 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Class With Leg Type Belt type infinitely variable speed Reduction Ratio 40
Axis Dia.(φ) 22 With or Without Motors Presence Motor Capacity(kW) 0.2
Output Shaft Type Solid BELT-TYPE STEPLESS SPEED CHANGE GEAR Reduction Gear Arrangement U Arrangement Shaft Placement of Belt Type Infinite Variable-speed At the Lower Left Side
Voltage(V) 200 Power Supply Three-Phase Axial direction Orthogonal Axes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)