(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Total Anchor (Y Type)【1-50 Pieces Per Package】

Total Anchor (Y Type)

[Material] Steel, stainless steel
[Surface treatment] None, trivalent chromate

Part Number

Configured Part Number is shown.

Part Number
ABAAY-ST3W-D10-50
ABAAY-ST3W-D10-70
ABAAY-SUS-D8-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Nominal M Length
(mm)
Surface Treatment (Details) Sales Unit Drill Diameter
(mm)
O.D.

MYR 310.16

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more SteelTrivalent Chromate1050Trivalent WhiteBox/package10.510

MYR 229.25

30 Pieces Per Package

1 Pack(s) 4 Day(s) or more SteelTrivalent Chromate1070Trivalent WhiteBox/package10.510

MYR 23.12

1 Piece(s) 4 Day(s) or more Stainless SteelNo860NoLow Quantity (can be purchased from one)8.58

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)