(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vinyl Ribbon

Vinyl Ribbon

Standard Unit Price:
MYR 55.91
Days to Ship :
3 Day(s) or more

Wearing these ribbons increases awareness in each person.

Basic Specifications

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Body Material
    Univinyl (with Upper Safety Pins)
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Display Characters

Refine by

  • Hazard Prediction: Be Careful. Stay Alert To Avoid Accident
  • I Predict Risk Before Work
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
I Predict Risk Before Work
3 Day(s) or more
MYR 55.91

Part Number : 850-01
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 55.91
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Display Characters
    I Predict Risk Before Work
  • Body Material
    Univinyl (with Upper Safety Pins)
1 Pack (10 Sheets)
Hazard Prediction: Be Careful. Stay Alert To Avoid Accident
3 Day(s) or more
MYR 55.91

Part Number : 850-02
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 55.91
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    Height 120 x Width 30
  • Display Characters
    Hazard Prediction: Be Careful. Stay Alert To Avoid Accident
  • Body Material
    Univinyl (with Upper Safety Pins)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)