(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Resin KY Board (Rain Resistant Type)

Resin KY Board (Rain Resistant Type)

Standard Unit Price:
MYR 90.93-
Days to Ship :
3 Day(s) or more

Safety notice board. (Rainproof type)
[Features]
· Plastic construction makes this a durable, long-lasting danger notification product.
· Excellent resistance to rain.
· Easy mounting and removal.
· Perfect for checking and storing records.
[Applications]
· New structure makes it difficult for rain to enter and prevents the letters from blurring, making this board suitable for outdoor use.

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 331 x Width 463 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details

Refine by

  • With Backside Rubber Magnet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
3 Day(s) or more
MYR 90.93

Part Number : 320-35A
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 90.93
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 331 x Width 463 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Details
    -
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)
1 unit
With Backside Rubber Magnet
3 Day(s) or more
MYR 112.88

Part Number : 320-36A
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 112.88
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 331 x Width 463 x Thickness 10
  • Display text
    Hazard Prediction Activity Table
  • Details
    With Backside Rubber Magnet
  • Main Body Material
    ABS Resin
  • Accessory
    With 1 sheet of paper for Hazard prediction activity (A4 size)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)