(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Display Board Indicating Duties of Chief Worker, Arm Band

Display Board Indicating Duties of Chief Worker, Arm Band

Standard Unit Price:
MYR 129.63
Days to Ship :
4 Day(s) or more

90 × 400 mm, felt

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Display Board Indicating Duties of Operation Chief
  • Details Model
    Arm band
  • Material (Body)
    Felt
  • Display Content
    Operation Chief
  • Longitudinal(mm)
    90
  • Side(mm)
    400
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 129.63

Part Number : 365-20
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 129.63
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Display Board Indicating Duties of Operation Chief
  • Details Model
    Arm band
  • Material (Body)
    Felt
  • Display Content
    Operation Chief
  • Longitudinal(mm)
    90
  • Side(mm)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)