(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Angle Component Master Power Unit Compact Notcher (Part Numbers)

Angle Component Master Power Unit Compact Notcher

[Features]
· 5 types of machining are possible: V notch, 45°/90° corner cutting, chamfering, and corner cut-off.
[Applications]
· Used for angle machining.

Part Number

Configured Part Number is shown.

IS-A75V

Part Number
IS-A75V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 12,651.28

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Angle Notcher Dimensions 1(mm) W200 Dimensions 2(mm) L305
Dimensions 3(mm) H140 Trusco Code 375-0469 Features Small and lightweight power unit + Frame weigh 60 kg in total. It offers five types of processing: V notch, corner cut 45°/90°, chamfering, and corner cutting.
Mass(g) 18500 Maximum Machining Performance L75X75Xt6(SUS304・SS400) Accessory Foot Switch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)