(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Arm Band for Common Office Use

Arm Band for Common Office Use

Standard Unit Price:
MYR 47.46
Days to Ship :
3 Day(s) or more

Height 85 × width 400. Double-processed univinyl (With hook-and-loop tape / safety pin attached to upper section)

Basic Specifications

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Characters

Refine by

  • 5S Patrol
  • Access Permit
  • Energy Conservation Promotion Committee Member
  • Guard
  • Plain
  • Security personnel
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Energy Conservation Promotion Committee Member
3 Day(s) or more
MYR 47.46

Part Number : 820-62
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    Energy Conservation Promotion Committee Member
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
1 pc.
5S Patrol
3 Day(s) or more
MYR 47.46

Part Number : 821-30
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    5S Patrol
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
1 pc.
Guard
3 Day(s) or more
MYR 47.46

Part Number : 847-70
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    Guard
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
1 pc.
Security personnel
3 Day(s) or more
MYR 47.46

Part Number : 847-71
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    Security personnel
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
1 pc.
Access Permit
3 Day(s) or more
MYR 47.46

Part Number : 847-72
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    Access Permit
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)
1 pc.
Plain
3 Day(s) or more
MYR 47.46

Part Number : 847-91
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • Size(mm)
    Height 85 x Width 400
  • Display Characters
    Plain
  • Body Material
    Univinyl Double Processing (with Velcro Tape, with Upper Safety Pins)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)