(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Toilet Display - Toilet Protrusion Display

Toilet Display - Toilet Protrusion Display

Standard Unit Price:
MYR 157.19
Days to Ship :
Quote

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Toilet display etc.
  • Details Model
    Toilet protrusion display
  • Material (Body)
    Plate / Acrylic
  • Longitudinal(mm)
    200
  • Side(mm)
    200
  • Thickness(mm)
    3
  • Indication Surface
    Double-sided display
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Male/Female
  • Men
  • Women
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Men
Quote
MYR 157.19

Part Number : 842-56
Days to Ship Quote
Standard Unit Price MYR 157.19
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Toilet display etc.
  • Details Model
    Toilet protrusion display
  • Material (Body)
    Plate / Acrylic
  • Display Content
    Men
  • Longitudinal(mm)
    200
  • Side(mm)
    200
  • Thickness(mm)
    3
  • Indication Surface
    Double-sided display
1 pc.
Women
Quote
MYR 157.19

Part Number : 842-57
Days to Ship Quote
Standard Unit Price MYR 157.19
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Toilet display etc.
  • Details Model
    Toilet protrusion display
  • Material (Body)
    Plate / Acrylic
  • Display Content
    Women
  • Longitudinal(mm)
    200
  • Side(mm)
    200
  • Thickness(mm)
    3
  • Indication Surface
    Double-sided display
1 pc.
Male/Female
Quote
MYR 157.19

Part Number : 842-58
Days to Ship Quote
Standard Unit Price MYR 157.19
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Toilet display etc.
  • Details Model
    Toilet protrusion display
  • Material (Body)
    Plate / Acrylic
  • Display Content
    Male/Female
  • Longitudinal(mm)
    200
  • Side(mm)
    200
  • Thickness(mm)
    3
  • Indication Surface
    Double-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)