(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Free Bulletin Board, A4 Size Paper Landscape x 4-Sheet Type (Rain Proof Type) 464-06Y

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Free Bulletin Board, A4 Size Paper Landscape x 4-Sheet Type (Rain Proof Type)
Part Number: 464-06Y

Standard Unit Price: MYR 363.97 Special Price MYR 363.97
Quantity: 1 pc.
Days to Ship: 3 Day(s) or more

Constructed so that it is difficult for rain to enter when used outdoors.

Specificationtitle

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 785 x Width 760
  • Display text
    Safety notice board
  • Color
    Yellow
  • Main Body Material
    Tarpaulin
  • Application
    Outdoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×2m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket.
  • Features 2
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)