(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Free Bulletin Board, A3 Size Paper Landscape x 4-Sheet Type (Rain Proof Type)

Free Bulletin Board, A3 Size Paper Landscape x 4-Sheet Type (Rain Proof Type)

Standard Unit Price:
MYR 427.28
Days to Ship :
4 Day(s) or more

Constructed so that it is difficult for rain to enter when used outdoors.

Basic Specifications

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 965 x Width 930
  • Display text
    Safety notice board
  • Main Body Material
    Tarpaulin
  • Application
    Outdoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×2.5m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket.
  • Features 2
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
4 Day(s) or more
MYR 427.28

Part Number : 464-05G
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 427.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 965 x Width 930
  • Display text
    Safety notice board
  • Color
    Green
  • Main Body Material
    Tarpaulin
  • Application
    Outdoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×2.5m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket.
  • Features 2
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.
1 pc.
Yellow
4 Day(s) or more
MYR 427.28

Part Number : 464-05Y
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 427.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Free bulletin board
  • Size(mm)
    Height 965 x Width 930
  • Display text
    Safety notice board
  • Color
    Yellow
  • Main Body Material
    Tarpaulin
  • Application
    Outdoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Hanging String Size
    3φ×2.5m
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket.
  • Features 2
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)